Reference: 70833
Catalogue: Iluminación
EAN: 8421776165977
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC000481
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: Yes
ERP registration number: 1147424
Fixing: Wall
Series: 7092
Diffusor material: Glass
Diffuser finish: Transparent
Light Source Energy Class: F
Light Source Code: L00206
IP: 65
IK: 06
Power max.(W): 4,5
Hertz: 50/60Hz
Light source: SMD LED
Light source included: Yes
Energy Class LED Lighting Included: A++ to A LED
Lumens max: 280lm
Voltage: 100V-240V
Colour temperature: 3000K
CRI: >80
Opening degrees: 120°
Total height: 73
Length: 239
Depth: 105
Including Flush box: Yes
Flush box dimensions : 220x950x655mm
Cutting Measure: 220x95
Additional rods included in the box: No
Unit box per Master box: 12
Individual box height (MM): 280
Individual box width (MM): 110
Length individual box (MM): 148
Volume Box Ind. Trawl: 0.004558
Gross weight of box Ind. Trawl: 0,838
PCS: 300
Net weight consolidated item: 0,698