Reference: 70887
Catalogue: Iluminación
EAN: 8421776011298
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC002892
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: No
Fixing: Wall
Series: 1493
Diffusor material: Glass
Diffuser finish: Opal
IP: 54
IK: 06
Power max.(W): 15
Hertz: 50/60Hz
Light source: E27
Light source included: No
No. Bulb socket: 1
CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to B
Recommended bulb: 17437
Voltage: 100V-240V
Total height: 70
Length: 280
Depth: 120
Additional rods included in the box: No
Unit box per Master box: 12
Individual box height (MM): 290
Individual box width (MM): 130
Length individual box (MM): 80
Volume Box Ind. Trawl: 0.003016
Gross weight of box Ind. Trawl: 1.42
PCS: 288
Net weight consolidated item: 1.207