Reference: 71206
Catalogue: Iluminación
EAN: 8421776089075
Tariff Item: 9405119090
MERCADO GLOBAL: Si
ERP applies?: 0
Fixing: Floor
Series: 7120
Diffusor material: PC
Diffuser finish: Transparent
Light Source Energy Class: G
IP: 65
Power max.(W): 9W
Hertz: 50/60Hz
Light source: SMD LED
Light source included: Yes
CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED
Lumens max: 720lm
Voltage: 100V-240V
Colour temperature: 3500K
CRI: 85
Total height: 500
Length: 162
Depth: 162
Related accessory: 71208
Additional rods included in the box: No
Unit box per Master box: 4
Individual box height (MM): 510
Individual box width (MM): 180
Length individual box (MM): 180
Volume Box Ind. Trawl: 0.016524
Gross weight of box Ind. Trawl: 1.6
PCS: 48
Net weight consolidated item: 1.36