Reference: 71253
Catalogue: Iluminación
EAN: 8421776225473
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC000301
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: Yes
ERP registration number: 1179053
Fixing: Floor
Series: 7252
Diffusor material: Glass
Diffuser finish: Opal
Light Source Energy Class: E
Light Source Code: L00275
IP: 65
Power max.(W): 2x6
Hertz: 50/60Hz
Light source: SMD LED
Light source included: Yes
Energy Class LED Lighting Included: A++ to A LED
Lumens max: 2x290lm
Voltage: 100V-240V
Colour temperature: 2700K
CRI: >80
Opening degrees: 80°
Total height: 900
Length: 160
Depth: 160
Additional rods included in the box: No
Unit box per Master box: 1
Individual box height (MM): 260
Individual box width (MM): 260
Length individual box (MM): 920
Volume Box Ind. Trawl: 0.062192
Gross weight of box Ind. Trawl: 1.6
PCS: 8
Net weight consolidated item: 1.6