Publish your products
DRAGMA Dark grey wall lamp

DRAGMA Dark grey wall lamp

Outdoor wall lamp with LED technology. It is contemporary in style and designed by Alex & Manel Lluscà.
Specification
  • Reference: 71362L

    Catalogue: Iluminación

    EAN: 8421776166288

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: Yes

    ERP registration number: 1142837

    Fixing: Wall

    Series: 1074

    Diffusor material: Glass

    Diffuser finish: Opal

    Light Source Energy Class: F

    Light Source Code: L00196

    IP: 65

    Power max.(W): 15W

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED

    Lumens max: 500lm

    Voltage: 100V-240V

    Colour temperature: 3000K

    CRI: >80

    Total height: 87

    Length: 250

    Depth: 110

    Additional rods included in the box: No

    Unit box per Master box: 6

    Individual box height (MM): 180

    Individual box width (MM): 315

    Length individual box (MM): 145

    Volume Box Ind. Trawl: 0.008222

    Gross weight of box Ind. Trawl: 1.44

    PCS: 90

    Net weight consolidated item: 1.224

Technical specification
  • Unique ref.71362L_-_DRAGMA-Dark-grey-wall-lamp
  • Product familyOutdoor
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)1.224
Classification
  • BIMobject CategoryLighting - Wall Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit