Reference: 71389
Catalogue: Iluminación
EAN: 8421776011229
Tariff Item: 9405114090
Clase ETIM - ETIM 9.0: EC001744
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: No
Fixing: Wall
Series: 1227
Diffusor material: Glass
Diffuser finish: Transparent
IP: 65
IK: 07
Power max.(W): 15
Hertz: 50/60Hz
Light source: E27 PAR38
Light source included: No
No. Bulb socket: 1
CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to B
Recommended bulb: 17398
Voltage: 100V-240V
Total height: 190
Length: 165
Depth: 250
Base diameter: 100
Additional rods included in the box: No
Unit box per Master box: 8
Individual box height (MM): 164
Individual box width (MM): 176
Length individual box (MM): 296
Volume Box Ind. Trawl: 0.008544
Gross weight of box Ind. Trawl: 1.6
PCS: 96
Net weight consolidated item: 1.36