Reference: 71579C-07
Catalogue: Iluminación
EAN: 8421776236615
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC001743
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: No
Fixing: Ceiling
Series: 7158
Screen material: Synthetic wicker
Diffusor material: PEMD
Screen finish: Brown
Diffuser finish: Opal
Blade finish: Brown
IP: 44
Power max.(W): 15
Hertz: 50/60Hz
Light source: E27
Light source included: No
No. Bulb socket: 1
Recommended bulb: 17463
Voltage: 100V-240V
Total height: 680
Length: 680
Depth: 680
Canopy diameter: 100
Additional rods included in the box: No
Unit box per Master box: 0
Volume Box Ind. Trawl: 0,17381
Gross weight of box Ind. Trawl: 4.78
PCS: 0
Net weight consolidated item: 4.063