Reference: 71607
Catalogue: Iluminación
EAN: 8421776049727
Tariff Item: 9405990090
MERCADO GLOBAL: Si
ERP applies?: 0
Fixing: Wall
Series: 580
Diffusor material: Glass
Diffuser finish: Opal
IP: 44
Power max.(W): 15W
Hertz: 50/60Hz
Light source: E27
Light source included: No
No. Bulb socket: 1
CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to B
Recommended bulb: 17437
Voltage: 100V-240V
Total height: 310
Length: 220
Depth: 150
Additional rods included in the box: No
Unit box per Master box: 6
Individual box height (MM): 320
Individual box width (MM): 160
Length individual box (MM): 230
Volume Box Ind. Trawl: 0.011776
Gross weight of box Ind. Trawl: 1.8
PCS: 72
Net weight consolidated item: 1,80