Reference: 71913
Catalogue: Iluminación
EAN: 8421776240278
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC000301
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: Yes
ERP registration number: 1114633
Fixing: Wall
Series: 7193
Diffusor material: PC
Diffuser finish: Transparent
Light Source Energy Class: G
Light Source Code: L00166
IP: 65
IK: 04
Power max.(W): 2,2
Light source: SMD LED
Light source included: Yes
Energy Class LED Lighting Included: A++ to A LED
Lumens max: 150lm
Adjustable K range: 2700 - 3000K
Adjustable Color Temperature (K): 1
CRI: >80
Total height: 500
Length: 184
Depth: 184
Related accessory: 71914
Type of charging included: USB-C
Additional rods included in the box: No
Unit box per Master box: 2
Individual box height (MM): 560
Individual box width (MM): 205
Length individual box (MM): 200
Volume Box Ind. Trawl: 0.02296
Gross weight of box Ind. Trawl: 2.6
PCS: 42
Net weight consolidated item: 1.7