Reference: 72092
Catalogue: Iluminación
EAN: 8421776168473
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC000481
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: Yes
ERP registration number: 1136540
Fixing: Wall
Series: 7209
Diffusor material: PC
Diffuser finish: Opal
Light Source Energy Class: E
Light Source Code: L0183
IP: 54
IK: 07
Power max.(W): 5
Hertz: 50/60Hz
Light source: SMD LED
Light source included: Yes
CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED
Lumens max: 50lm
Voltage: 100V-240V
Colour temperature: 3000K
CRI: >80
Total height: 100
Length: 233
Depth: 84
Including Flush box: Yes
Flush box dimensions : 230x89mm
MEDIDA DE CORTE: 230x89
Additional rods included in the box: No
Unit box per Master box: 12
Individual box height (MM): 242
Individual box width (MM): 86
Length individual box (MM): 110
Volume Box Ind. Trawl: 0.002289
Gross weight of box Ind. Trawl: 0.63
PCS: 288
Net weight consolidated item: 0.567