Reference: 72354
Catalogue: Iluminación
EAN: 8421776325043
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC002892
MERCADO GLOBAL: Si
ERP applies?: Yes
ERP registration number: 1454666
Fixing: Ceiling
Serie: 7236
Body material: Concrete
Body finish: White
Light Source Energy Class: E
Light Source Code: L00296
IP: 44
Type: I
IK: 03
Power max (W): 24
Hertz: 50/60Hz
Light source: SMD LED
Light source included: Yes
Lumens max: 1794lm
Voltage: 220V-240V
Colour temperature (K): 2700K
TEMPERATURA DE COLOR REGULABLE (K): 0
CRI: >80
Sea Side Suitable: 0
Total height: 71
Total diameter: 295
Additional rods included in the box: No
Individual box height: 130
Individual box width: 330
Length individual box: 330
Volume Box Ind. Trawl: 0.014157
Gross weight of box Ind. Trawl: 2.64
Net weight consolidated item: 1.99