Reference: 74155
Catalogue: Iluminación
EAN: 8421776238510
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC000301
MERCADO GLOBAL: Si
ERP applies?: Yes
ERP registration number: 1145480
Fixing: Floor
Series: 7415
Diffusor material: PC
Diffuser finish: Opal
Light Source Energy Class: G
Light Source Code: L00201
IP: 65
IK: 06
Power max.(W): 10
Hertz: 50/60Hz
Light source: SMD LED
Light source included: Yes
Energy Class LED Lighting Included: A++ to A LED
Lumens max: 550lm
Voltage: 220V-240V
Colour temperature: 3000K
CRI: >80
Total height: 305
Length: 150
Depth: 130
Additional rods included in the box: No
Unit box per Master box: 1
Individual box height (MM): 200
Individual box width (MM): 210
Length individual box (MM): 370
Volume Box Ind. Trawl: 0.01554
Gross weight of box Ind. Trawl: 8.26
PCS: 60
Net weight consolidated item: 7.86