Reference: 74419
Catalogue: Iluminación
EAN: 8421776082632
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC002892
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: Yes
ERP registration number: 1107581
Fixing: Wall
Series: 7060
Diffusor material: PC
Diffuser finish: Opal
Light Source Energy Class: F
Light Source Code: L00158
IP: 54
Power max.(W): 6
Hertz: 50/60Hz
Light source: SMD LED
Light source included: Yes
Energy Class LED Lighting Included: A++ to A LED
Lumens max: 450lm
Voltage: 100V-240V
Colour temperature: 3000K
CRI: >80
Opening degrees: 95°
Total height: 90
Length: 170
Depth: 135
Additional rods included in the box: No
Unit box per Master box: 12
Individual box height (MM): 100
Individual box width (MM): 140
Length individual box (MM): 180
Volume Box Ind. Trawl: 0.002394
Gross weight of box Ind. Trawl: 0.79
PCS: 384
Net weight consolidated item: 0.6