Publish your products
ESTRUCTURE for VERSUS L

ESTRUCTURE for VERSUS L

Tall structure for VERSUS outdoor table ref. 74423 made of steel. This design by Pepe Llaudet will transform the tabletop into a floor lamp. It is an ideal solution to decorate and illuminate gardens and terraces.
Specification
  • Reference: 74424

    Catalogue: Iluminación

    EAN: 8421776062047

    Tariff Item: 9405990090

    Clase ETIM - ETIM 9.0: EC002557

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Floor

    Series: 1711

    Total height: 1530

    Length: 410

    Depth: 410

    Total diameter: 410

    Additional rods included in the box: No

    Unit box per Master box: 1

    Individual box height (MM): 110

    Individual box width (MM): 440

    Length individual box (MM): 750

    Volume Box Ind. Trawl: 0.0363

    Gross weight of box Ind. Trawl: 11.8

    PCS: 20

    Net weight consolidated item: 10.03

Technical specification
  • Unique ref.74424_-_ESTRUCTURE-for-VERSUS-L
  • Product familyOutdoor
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)10.03
Classification
  • BIMobject CategoryLighting - Floor Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit