Publish your products
PUK 36 Spike black accessory

PUK 36 Spike black accessory

Black PUK Ø36 projector stake accessory.
Specification
  • Reference: 75300S

    Catalogue: Iluminación

    EAN: 8421776354517

    Tariff Item: 9405920090

    Clase ETIM - ETIM 9.0: EC002557

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Floor

    Serie: 7530

    Body material: Polyamide

    Body finish: Black

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.000782

    Gross weight of box Ind. Trawl: 0.086

    Net weight consolidated item: 0,04

Technical specification
  • Unique ref.75300S_-_PUK-36-Spike-black-accessory
  • Product familyOutdoor
  • Product groupAccessories
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainPolyamide
  • Weight Net (Kg)4
Classification
  • BIMobject CategoryLighting - Outside
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit