Reference: 75520
Catalogue: Iluminación
EAN: 8421776065369
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC000301
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: Yes
ERP registration number: 1077787
Fixing: Floor
Series: 7551
Diffusor material: Glass
Diffuser finish: Transparent
Light Source Energy Class: E
Light Source Code: L00092
IP: 54
IK: 09
Power max.(W): 8
Hertz: 50/60Hz
Light source: COB LED
Light source included: Yes
Energy Class LED Lighting Included: A++ to A LED
Lumens max: 480lm
Voltage: 100V-240V
Colour temperature: 3000K
CRI: >80
MAC ADAM STEP: 4 SDCM
Opening degrees: 180°
Total height: 650
Length: 160
Depth: 54
Additional rods included in the box: No
Unit box per Master box: 4
Individual box height (MM): 60
Individual box width (MM): 170
Length individual box (MM): 670
Volume Box Ind. Trawl: 0.006834
Gross weight of box Ind. Trawl: 2,441
PCS: 120
Net weight consolidated item: 2,270