Publish your products
SHELBY 630 Dark grey beacon

SHELBY 630 Dark grey beacon

SHELBY is a collection of designer lamps created by Conillas for outdoor lighting. It is characterized by the use of LED technology and the large diffuser that distributes light evenly. The lighting source of the beacon is SMD LED 10W warm light, integrated. The set is perfect for illuminating gardens and terraces following a modern aesthetic with clean lines.
Specification
  • Reference: 75538

    Catalogue: Iluminación

    EAN: 8421776089068

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000301

    MERCADO GLOBAL: Si

    ERP applies?: Yes

    ERP registration number: 1109163

    Fixing: Floor

    Series: 7554

    Diffusor material: PC

    Diffuser finish: Transparent

    Light Source Energy Class: E

    Light Source Code: L00162

    IP: 65

    Power max.(W): 10

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED

    Lumens max: 600lm

    Voltage: 100V-240V

    Colour temperature: 3000K

    CRI: >80

    Total height: 630

    Length: 190

    Depth: 190

    Additional rods included in the box: No

    Unit box per Master box: 2

    Individual box height (MM): 645

    Individual box width (MM): 208

    Length individual box (MM): 208

    Volume Box Ind. Trawl: 0.027905

    Gross weight of box Ind. Trawl: 2.8

    PCS: 24

    Net weight consolidated item: 1.9

Technical specification
  • Unique ref.75538_-_SHELBY-630-Dark-grey-beacon
  • Product familyOutdoor
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)1.9
Classification
  • BIMobject CategoryLighting - Surface Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit