Reference: 75573
Catalogue: Iluminación
EAN: 8421776345829
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC000301
MERCADO GLOBAL: Si
ERP applies?: Yes
ERP registration number: 1179053
Fixing: Floor
Serie: 7252
Body material: Aluminium
Body finish: Black
Light Source Energy Class: E
Light Source Code: L00275
IP: 65
Type: II
Power max (W): 7
Hertz: 50/60Hz
Light source: SMD LED
Light source included: Yes
Maximum driver info: 300mA CC
Lumens max: 290lm
Voltage: 100V-240V
Colour temperature (K): 2700K
TEMPERATURA DE COLOR REGULABLE (K): 0
CRI: >80
Opening degrees: 80º
Sea Side Suitable: 0
Total height: 600
Length: 143
Depth: 85
Base diameter: 85
Additional rods included in the box: No
Volume Box Ind. Trawl: 0.018117
Gross weight of box Ind. Trawl: 0.01
Net weight consolidated item: 0,90