Publish your products
CLAP Visor black accessory

CLAP Visor black accessory

Black CLAP family anti-glare visor accessory.
Specification
  • Reference: 75714-2

    Catalogue: Iluminación

    EAN: 8421776358973

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002558

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Serie: 7572

    Body material: PC

    Body finish: Black

    Voltage: 220V-240V

    Sea Side Suitable: 0

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 8.1E-5

    Gross weight of box Ind. Trawl: 0.016

    Net weight consolidated item: 0,01

Technical specification
  • Unique ref.75714-2_-_CLAP-Visor-black-accessory
  • Product familyOutdoor
  • Product groupAccessories
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Weight Net (Kg)1
Classification
  • BIMobject CategoryLighting - Outside
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit