Publish your products
Bulb OSRAM LED E27 PAR30 10W 2700K 36 633lm DIMMABLE

Bulb OSRAM LED E27 PAR30 10W 2700K 36 633lm DIMMABLE

OSRAM LED E27 PAR30 10W 2700K 36 633lm DIMMABLE
Specification
  • Reference: 97687127

    Catalogue: Bombillas

    EAN: 8421776186415

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC001959

    MERCADO GLOBAL: Si

    ERP applies?: No

    Series: 6017

    IP: 20

    Power max.(W): 10W

    Light source: E27

    Light source included: Yes

    Voltage: 220V-240V

    Colour temperature: 2700K

    CRI: >=80

    Total height: 91

    Length: 95

    Depth: 95

    Additional rods included in the box: No

    Individual box height (MM): 90

    Individual box width (MM): 112

    Length individual box (MM): 112

    Volume Box Ind. Trawl: 0.001129

    Gross weight of box Ind. Trawl: 0.18

    PCS: 100

    Net weight consolidated item: 0,18

Technical specification
  • Unique ref.97687127_-_Bulb-OSRAM-LED-E27-PAR30-10W-2700K-36-633lm-DIMMABLE
  • Product familyBULBS
  • Product groupE27
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)18
Classification
  • BIMobject CategoryLighting - Other
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit