Publish your products
DRIVER 24VDC 150W UNI

DRIVER 24VDC 150W UNI

DRIVER 24VDC 150W UNI
Specification
  • Reference: 98324150U

    Catalogue: Architectural

    EAN: 8504108090

    Tariff Item: 0.01

    Clase ETIM - ETIM 9.0: EC002710

    MERCADO GLOBAL: Si

    ERP applies?: No

    Series: 1466

    IP: 20

    Power max.(W): 150W

    Hertz: 50/60Hz

    Maximum driver info: 24V CV

    Voltage: 220V-240V

    Total height: 22

    Length: 384

    Depth: 30

    Additional rods included in the box: No

    PCS: 0

    Net weight consolidated item: 43775

Technical specification
  • Unique ref.98324150U_-_DRIVER-24VDC-150W-UNI
  • Product familyArchitectural
  • Product groupDRIVERS
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)43775
Classification
  • BIMobject CategoryLighting - Other
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit