Publish your products
fermacell Gypsum Fibreboard 10mm
fermacell Gypsum Fibreboard 10mm
fermacell Gypsum Fibreboard 10mm
    Fermacell
    Archived

    fermacell Gypsum Fibreboard 10mm

    Fermacell Gypsum Fibreboards: - One Man Boards – Square Edge - Standard Boards – Square Edge - Tapered Edge Boards – Tapered On 2 Sides - Tapered Edge Boards – Tapered On 4 Sides Fermacell gypsum fiber boards are made of gypsum and paper fibers obtained by a recycling process. They offer a lot of advantages for the complete "dry" interior design. Areas of application envisaged: - Indoor applications for wall, ceiling and roof       - Building board       - Fire protection plate       - Moisture trays - Indoor applications for floor areas Product advantages: - Interior decoration for a good indoor climate - Suitable for humidification and moisturizing - Soundproofing - Extremely resilient - High stability and statically applicable - Non-flammable - Easy to process and easy to attach - Economical adhesive joints - surface filling If you have any questions concerning application in residential areas or commercial areas, please contact Fermacell's technical advisors.
    Specification
    • Fermacell gypsum fiber boards are approved as non-combustible, class A2-s1 d0 according to EN 13501-1, in thicknesses of 10 to 18 mm according to European Technical Approval ETA-03/0050 by Deutsches Institut für Bautechnik, Berlin. The fermacell plasterboard has a CE marking and complies with the requirements of the Construction Product Directive. For constructions with fermacell planking in the wall, ceiling and floor area, a large number of test certificates, approval certificates, expert opinions and comparable documents are available. Characteristics: European Technical approval: ETA-03/0050 Building approval: Z-9.1-434 Labeling: GF-I-W "-C1 according to DIN EN 15283-2 Building material class: non-combustible, A2-s1 d0 to EN 13501-1 Plate thickness: d = 10 / 12.5 / 15 / 18 mm Panel formats: see national delivery options Bulk density: 1150 kg / m³ ± 50 kg / m³ Area weight: 11.5 / 15 / 18 / 21 kg / m² at d = 10 / 12.5 / 15 / 18 mm Dimensional tolerances for compensation moisture: length and width +0 to - 2 mm, thickness ± 0.2 mm, diagonal difference ≤ 2 mm Elongation / shrinkage when the rel. Humidity: 30% (20 ° C): 0.25 mm / m Compensation humidity: 1.3% at 65% rel. Humidity and 20 ° C air temperature Water vapor diffusion resistance: μ = 13 Water vapor adsorption: WS II in accordance with DIN 18947: 2013-08 Thermal conductivity: λ = 0.32 W / (mK) according to DIN EN 12664 Specific heat capacity: cp = 1100 J / (kgK) Alkalinity: pH value ≈ 7-8 Brinell Hardness: 30 N / mm² Thickness swelling: <2% after 24 hours of water storage Thermal expansion coefficient: 0.001% / K Information on characteristic strength values ​​for fermacell plasterboard for calculations according to DIN EN 1995-1-1 + national annex (NA) can be obtained from the manufacturer.
    Technical specification
    • Unique ref.fermacell-gypsum-fibreboard-10mm
    • Product familyBuilding Material
    • Product groupFermacell Gypsum Fibreboard
    • TypeBuilding Material
    • Date of publishing2017-01-13
    • Edition number1
    • Depth (mm)10
    Related
    • Material mainGypsum
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)11.5
    Classification
    • BIMobject CategoryBuilding Materials - Gypsum / Fibre / Plaster Boards
    • IFC classificationBuilding Element
    • UNSPSC nameGypsum board
    • UNSPSC code30161509
    • Uniclass 2015 CodePr_25_71_52_34
    • Uniclass 2015 DescriptionGypsum baseboards
    • CSI MasterFormat 2014 Code09 29 82
    • CSI MasterFormat 2014 TitleGypsum Board Fireproofing
    • OmniClass Number23-13 25 11 11
    • OmniClass TitleBoard Fireproofing
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit