We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Fermacell Dry Levelling Compound

Unique ref.: fermacell_dry-levelling-compound_DE_78011
Brand: Fermacell
Product family: Flooring
Product group: Fermacell Accessories
Date of publishing: 2017-11-20
Edition number: 1
Type: Documentation (info)
Download (3)
The fermacell Levelling Compound is a special dried, mineral aerated concrete granulate, whose particular structural - physical properties make it very versatile.
Usage in connection with lightweight floor constructions (wooden joist floor) is advantageous due to the low weight based on static criteria. The material becomes intertwined due to the coarse grain surface an thus provides excellent stability.

If you have any questions regarding the application, please contact the Fermacell technical advisors.

Technical Characteristics:
Building material class according to DIN 4102: A1
Coefficient of thermal conductivity λR: 0,09 W/mK
Grain size: 0,2 to 4 mm
Layer thickness: approx. 400 kg/m³
min. depth of packing: 10 mm
max. depth of packing (uncompacted): 100 mm area of application 1
60 mm area of application 2 - 4
Quantity per m²: approx. 10 litres per cm depth of packing
Point Load for 10 mm layer thickness: 0,04 KN/m²
Storage: dry

For further technical characteristics, please refer to the attached product documentation.


Material main: Other
Material secondary:
Designed in:
Manufactured in:
Weight Net (Kg): 50

BIMobject Category: Building Materials - Other
This product is available in:
Europe
  • Germany

BIMobject SEEK Properties

Building Materials - Other

Name Value
Application Flooring
Material Granulate

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Granulate

BIMobject®