Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
ferrari-bk/products/919d0be8-3cef-46b3-b7f4-1c7ff6d41096
Home
Categories
Building Materials
Pavers & Stones
V8 - paving system
Unavailable in United States
Ferrari BK
Follow
V8 - paving system
Porous concrete paving system for low traffic loads areas.
Download
Specification
Specification
-
Technical specification
Technical specification
Unique ref.
v8
Product family
Outdoor pavements (pavimentazioni da esterni)
Product group
Permeable (Drenanti)
Type
Assembly (multiple objects)
Date of publishing
2017-03-07
Edition number
1
Height (mm)
80
Links
Links
Product url
https://www.ferraribk.it/prodotti/drenanti/v8-v10
Technical description
https://www.ferraribk.it/images/ferraribk/documenti_pdf/doc_linea_drenanti/doc_vp_10/st_V8.pdf
Related
Related
Material main
Concrete
Material secondary
Concrete
Designed in
Italy
Manufactured in
Italy
Classification
Classification
BIMobject Category
Building Materials - Pavers & Stones
IFC classification
Surface
UNSPSC name
Paving blocks
UNSPSC code
30171701
Uniclass 2015 Code
Ss_30_14_15_17
Uniclass 2015 Description
Concrete porous paving systems
CSI MasterFormat 2014 Code
32 14 43
CSI MasterFormat 2014 Title
Porous Unit Paving
OmniClass Number
23-11 21 11
OmniClass Title
Porous Paving
Region availability
Europe
Africa
Albania
Algeria
Austria
Libya
Bosnia and Herzegovina
Morocco
Croatia
Tunisia
France
Italy
Montenegro
Slovenia
Spain
Switzerland
Similar products
Tile Tech Pavers
Turf-Tray™ – Rooftop Artificial Grass
4.4
(
9
)
Download
DITON
ROAD CURB
Download
Odorizzi Soluzioni In Pietra
Porphyry Stone: Crazy Stone Paving, Normal Type Th. 2/5 Cm. Natural Surface
2.4
(
7
)
Download
Generic Building Materials
Gravel
Download
Tile Tech Pavers
Porcelain Pavers - Stone Series™
Download
Asociación HISPALYT
Material Library - Clay pavers
4.0
(
5
)
Download