Publish your products
BLUEHELIX HITECH 24C-28C-34C
Ferroli

BLUEHELIX HITECH 24C-28C-34C

Wall hung condensing boiler for heating system and istantaneous domestic hot water production. Max heating output (50/30°C) 21,6 kW Max DHW heat output 24,5 kW DHW flow rate Δt 25°C 14 ErP class: Heating A / DHW XL/A
Specification
  • Boiler with high thickness stainless steel primary heat exchanger, with large passes (the largest in the category) guaranteeing duration and reduced maintenance, it maintains high efficiency even on old systems with oxidation and soiling. Combined with the CONNECT modulating remote control, and the outdoor temperature reading directly from the internet, it reaches the maximum energy efficiency A+ (scale from G to A+++). Class 6 NOx: already in compliance with the requirements of the. ErP regulation of 26.09.2018 (NOx emissions < 56mg/kWh). MC2: Multi Combustion Control, new combustion system with industrial-derived gas-adaptive patented technology for better adaptability of use to the varying gas network conditions (e.g. pressure fluctuations or drops). M.G.R: Methane LPG Ready, with a simple configuration the boiler can run on methane or LPG without using additional conversion kits. Exclusive exchanger-burner system with self-cooling door: it simplifies maintenance and lowers the cost thanks to a lower number of consumable parts. Instantaneous production of domestic hot water with a dedicated DHW plate exchanger. Hydraulic fittings covered by the boiler casing. Large multi-purpose backlit graphic display to set parameters easily and correctly. Bypass as per standard. It easily adapts to the load conditions thanks to the broad modulating range that can reach 1:10 (1:10 mod. 34C, 1:9 mod. 28 C, 1:7 mod 24C). Particularly suitable for operation in flues requiring “heavy duty” pipes thanks to approval for operation with 50mm diameter flue outlets. F.P.S: Flue gas Protection System. The flue gas check valve provided as per standard offers easy connection to pressurized collective flue systems (e.g. in restructuring), in accordance with regulation UNI 7129 Designed to simplify and make normal maintenance and cleaning steps easier Solar system set-up: set up for the production of domestic hot water combined with solar panel systems ECO function in DHW mode for more savings when hot water is not really used (only for version C) Digital flame control with three ignition attempts if operation gets blocked due to failed flame detection (only in natural gas mode) Place of installation: also outdoors, in a partially protected place down to -5°C as per standard and even -15°C with the addition of the optional antifreeze heaters kit
Technical specification
  • Unique ref.BLUEHELIXHITECH
  • Product familyHVAC - Boilers
  • Product groupBoilers
  • TypeObject (single object)
  • Date of publishing2022-05-12
  • Edition number1
  • Height (mm)700
  • Width (mm)420
  • Depth (mm)320
Related
  • Material mainMetal
  • Material secondaryPlastic
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)28
Classification
  • BIMobject CategoryHVAC - Boilers
  • IFC classificationBoiler
  • OmniClass Number23-33 11 13
  • OmniClass TitleCondensing Boilers

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe