Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
finjabetong/products/ce53ce06-275f-4c3f-b31a-7e5475aba7a2
Home
Categories
Building Materials
Other
Prefabricated element of foundation-I
Unavailable in United States
Finja Betong AB
Follow
Prefabricated element of foundation-I
I-element with brushed fiber concrete on the surface is used in new production and additional insulation of foundations.
Download
Specification
Specification
Length: 1200 mm Thickness: 70 and 100 mm, Height: 300, 400, 500 and 600 mm
Technical specification
Technical specification
Unique ref.
I-element
Product family
Element of foundation and Foam insulation board
Product group
Insulated prefabricated element of foundation
Type
Object (single object)
Date of publishing
2020-02-06
Edition number
1
Width (mm)
1200
Links
Links
Product url
https://www.finja.se/produkter/grund-cellplast/i-element?id=64103002
Installation instructions
https://www.finja.se/storage/ma/445d1119505747e69561c385f12097d5/b5e355614f9243cfa3c11b7fc35334d7/pdf/1411546C7A9EE3EEA1A534B52843AB0E866B62AE/I-element_AA_sv.pdf
Technical description
https://www.finja.se/storage/ma/2bf88229ef5a4aa8afee34a9185a44db/e3d58c21d12a4196803784782e1a046a/pdf/B4FC044E99B1F615ADBAF44D8867D4FB64A8FEF4/I-element_PB_sv.pdf
Related
Related
Material main
EPS
Material secondary
Plaster
Designed in
Sweden
Manufactured in
Sweden
Classification
Classification
BIMobject Category
Building Materials - Other
IFC classification
Building Element
ETIM Code
EG020500
ETIM Name
Building - insulation material
UNSPSC name
Thermal insulation
UNSPSC code
301415
Uniclass 2015 Code
Pr_25_31_48_28
Uniclass 2015 Description
Expanded polystyrene (EPS) bead insulation
CSI MasterFormat 2014 Code
07 00 00
CSI MasterFormat 2014 Title
Thermal and Moisture Protection
OmniClass Number
23-13 25 19
OmniClass Title
Thermal Insulation
CSI UniFormat II Code
A10
CSI UniFormat II Title
FOUNDATIONS
Region availability
Europe
Norway
Sweden
Similar products
Schluter Systems
JOLLY - Finishing and edge-protection profile for outside wall corners and edges
Download
Klimas Wkręt-Met
WKCS - Countersunk head construction screw
4.0
(
12
)
Download
Schluter Systems
RENO-TK Edge-protection profile with minimum reveal for sloped transitions
Download
VERSATEX
XCEED Siding by VERSATEX
Download
Klimas Wkręt-Met
WB6 - Self-tapping screw for fixing steel sheets to concrete and timber
Download
Klimas Wkręt-Met
WPCV - Screw without ribs for circumferential fittings, PH
Download