Publish your products
Series 7 Contemporary Tall Built-in Dishwasher-DW24UCT2X4
Series 7 Contemporary Tall Built-in Dishwasher-DW24UCT2X4
Series 7 Contemporary Tall Built-in Dishwasher-DW24UCT2X4

    Series 7 Contemporary Tall Built-in Dishwasher-DW24UCT2X4

    Designed to adapt to every load, this tall dishwasher combines Triple Wash System, Auto Cycle sensing, AutoDry and Air Curtain technology to deliver precise cleaning and drying performance. Independent spray arms and flexible loading features provide exceptional care for everything from delicate glassware to heavily soiled cookware. Flexible racking and Triple Wash System for perfect results in every wash AutoDry automatically opens the door and a fan circulates air at the end of a cycle for better drying Connect via Wi-Fi and the SmartHQ™ app to access energy usage insights and guidance For added peace of mind, Aqua Stop automatically shuts off the water if a leak is detected
    Technical specification
    • Unique ref.DW24UCT2X4-85807
    • Product familyDishwashing
    • Product groupContemporary
    • TypeDigital Inventory (Products)
    • Date of publishing2026-11-18
    • Edition number1
    • Height (inches)33.75
    • Width (inches)23.5
    • Depth (inches)22.81
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    North America
    Canada
    United States