Publish your products
30" Series 9 All Grill, LPG
30" Series 9 All Grill, LPG

    30" Series 9 All Grill, LPG

    Giving you the searing heat and precise control of DCS appliances, the Series 9 All Grill gives you 525 square inches of flat top grilling space with up to 50,000 BTU. 50,000 BTU total power 525 square inches of flat top grilling space Seamless installation and interconnectivity between products allows for unified operation, from ignition to dial illumination
    Technical specification
    • Unique ref.BE1-30AG-L-71442
    • Product familySpecialty Cooking
    • Product groupSpecialty Cooking
    • TypeDigital Inventory (Products)
    • Date of publishing2022-05-05
    • Edition number1
    • Height (inches)10.5
    • Width (inches)30
    • Depth (inches)26.88
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit