Publish your products
14" Series 7 Double Side Burner, LPG
14" Series 7 Double Side Burner, LPG

    14" Series 7 Double Side Burner, LPG

    The dedicated DCS Side Burners allow separate cooking activities to take place alongside the grill. Constructed of heavy stainless steel, DCS side burners are rated at a powerful 17,000 BTUs, and are available in single or double burner configurations. Available in Natural and LP Gas.
    Technical specification
    • Unique ref.BGC132-BI-L-71477
    • Product familySpecialty Cooking
    • Product groupSpecialty Cooking
    • TypeDigital Inventory (Products)
    • Date of publishing2022-05-05
    • Edition number1
    • Height (inches)10.62
    • Width (inches)14.56
    • Depth (inches)26.62
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit