Publish your products
30" Series 7 Grill, LPG
30" Series 7 Grill, LPG

    30" Series 7 Grill, LPG

    DCS Outdoor Grills are simply the most advanced grilling system available for on-cart or built in applications. At DCS we combine the latest grilling technology and innovation to deliver the ultimate in outdoor cooking performance and control. Every DCS Grill is handcrafted and constructed entirely of heavy gauge type 304 stainless steel. Available in Natural and LP Gas. 30" Grill, Non Rotis, Natural Gas
    Technical specification
    • Unique ref.BGC30-BQ-L-71453
    • Product familyGrills
    • Product groupGrills
    • TypeDigital Inventory (Products)
    • Date of publishing2022-05-05
    • Edition number1
    • Height (inches)24.25
    • Width (inches)30
    • Depth (inches)26.62
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit