Publish your products
48" Series 7 Grill, Rotisserie and Integrated Side Burners, Natural Gas
48" Series 7 Grill, Rotisserie and Integrated Side Burners, Natural Gas

    48" Series 7 Grill, Rotisserie and Integrated Side Burners, Natural Gas

    Designed with flexibility in mind, DCS Grills allow you to cook a wide variety of meals and are engineered to deliver the functionality and power demanded by a professional chef. DCS Grills are hand-finished to perfection to complement the quality of the DCS premium outdoor kitchen and built to withstand the demands of the serious cook and the extremes of mother nature. Available in Natural and LP Gas.
    Technical specification
    • Unique ref.BH1-48RS-N-71446
    • Product familyGrills
    • Product groupGrills
    • TypeDigital Inventory (Products)
    • Date of publishing2022-05-06
    • Edition number1
    • Height (inches)24.25
    • Width (inches)47.88
    • Depth (inches)26.62
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit