Publish your products
76cm Series 9 Professional Built-in Coffee Maker
76cm Series 9 Professional Built-in Coffee Maker
76cm Series 9 Professional Built-in Coffee Maker

    76cm Series 9 Professional Built-in Coffee Maker

    Our Built-in Coffee Maker pours a delicious coffee, however you take it. Pairs perfectly with 76cm ovens and companion products. Barista-standard coffee just the way you like it, with 13 options from Flat White to Long Black Your favourite coffee can be memorised and set to start at the same time each day, so it is ready when you are Part of our suite of companion products, designed for cohesive pairing and flexible configuration options
    Technical specification
    • Unique ref.EB76PSX1-82729
    • Product familyCompanions
    • Product groupProfessional
    • TypeDigital Inventory (Products)
    • Date of publishing2023-05-22
    • Edition number1
    • Height (mm)470
    • Width (mm)757
    • Depth (mm)499
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    Oceania
    Australia
    New Zealand
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit