Publish your products
24" Series 9 Power Burner, Natural Gas
24" Series 9 Power Burner, Natural Gas

    24" Series 9 Power Burner, Natural Gas

    Easily cook for a crowd on the impressive DCS Power Burner. Designed to support different sized pots and woks, it combines powerful heat with precise temperature control from 70,000 to 1,300 BTU. Grates are specially designed to provide stability for pots and woks of all sizes Combines powerful heat with precise temperature control from 70,000 to 1,300 BTU giving you flexibility for everything from a rapid boil down to a gentle simmer Interconnected illuminated dials to match the suite of DCS Series 9 products
    Technical specification
    • Unique ref.PBE1-24-N-71466
    • Product familySpecialty Cooking
    • Product groupSpecialty Cooking
    • TypeDigital Inventory (Products)
    • Date of publishing2022-05-05
    • Edition number1
    • Height (inches)10.5
    • Width (inches)24
    • Depth (inches)26.88
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit