Publish your products
329L Series 5 Refrigerator Freezer
329L Series 5 Refrigerator Freezer
329L Series 5 Refrigerator Freezer
329L Series 5 Refrigerator Freezer

    329L Series 5 Refrigerator Freezer

    Compact and stylish in white stainless steel with concealed handles, complementing any kitchen design. ActiveSmart™ technology helps keep food fresher for longer by constantly maintaining the ideal temperature. Ultra flat door conceals handles for a streamlined look Choose which side you'd like your door hinge on to suit your kitchen layout
    Technical specification
    • Unique ref.RF331TLPW6-25003
    • Product familyRefrigeration
    • Product groupContemporary
    • TypeDigital Inventory (Products)
    • Date of publishing2022-05-24
    • Edition number1
    • Height (mm)1450
    • Width (mm)635
    • Depth (mm)695
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    Oceania
    Australia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit