Publish your products
90cm Series 7 Integrated French Door Refrigerator Freezer
90cm Series 7 Integrated French Door Refrigerator Freezer
90cm Series 7 Integrated French Door Refrigerator Freezer
90cm Series 7 Integrated French Door Refrigerator Freezer
90cm Series 7 Integrated French Door Refrigerator Freezer
90cm Series 7 Integrated French Door Refrigerator Freezer
90cm Series 7 Integrated French Door Refrigerator Freezer
90cm Series 7 Integrated French Door Refrigerator Freezer
90cm Series 7 Integrated French Door Refrigerator Freezer
90cm Series 7 Integrated French Door Refrigerator Freezer

    90cm Series 7 Integrated French Door Refrigerator Freezer

    This large capacity refrigerator with bottom freezer seamlessly integrates into your kitchen, fitting flush into your cabinetry. ActiveSmart technology helps keep food fresher for longer by constantly maintaining the ideal temperature. Customise with your own kitchen cabinetry or purchase our stainless steel door panel accessory
    Technical specification
    • Unique ref.RS90A1-25831
    • Product familyRefrigeration
    • Product groupIntegrated
    • TypeDigital Inventory (Products)
    • Date of publishing2022-05-26
    • Edition number1
    • Height (mm)1798
    • Width (mm)896
    • Depth (mm)610
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    Asia
    China
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit