Publish your products
30" Series 9 Minimal Trim Kit

30" Series 9 Minimal Trim Kit

Allows our Built-in Coffee Maker (EB60DSXBB1), Combination Steam Oven (OS60NDBB1) or Combination Microwave Oven (OM60NDBB1), to be paired with the 30" Oven. This is Minimal style, to pair with other Minimal style products
Technical specification
  • Unique ref.TK30NDBB1-81939
  • Product familyCompanions
  • Product groupMinimal
  • TypeDigital Inventory (Products)
  • Date of publishing2022-06-07
  • Edition number1
  • Height (inches)18.81
  • Width (inches)29.81
  • Depth (inches)20.88
Related
  • Designed inNew Zealand
Classification
  • BIMobject CategoryKitchen - Appliances

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit