Publish your products
30" Series 9 Professional Warming Drawer

30" Series 9 Professional Warming Drawer

Keep plates warm until ready to serve; rapid proof or slow cook. Pair with a Professional-style oven for design cohesion. A companion product, designed to match with other Professional style Fisher & Paykel products Space to keep 16 standard-sized place settings evenly warm, with accessory rack for optimising space Six versatile tailored programmes for warming, proofing, dehydrating and slow cooking
Technical specification
  • Unique ref.WB30SPEX1-82115
  • Product familyCompanions
  • Product groupProfessional
  • TypeDigital Inventory (Products)
  • Date of publishing2022-06-08
  • Edition number1
  • Height (inches)10.69
  • Width (inches)29.94
  • Depth (inches)22.38
Related
  • Designed inNew Zealand
Classification
  • BIMobject CategoryKitchen - Appliances

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit