Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
fishermanufacturing/products/0fe18948-cef1-46ad-a68c-c9b20aea98df
Home
Categories
Sanitary
Taps & Mixers
8" Pedestal Glass Filler
Available in United States
Fisher Manufacturing
Follow
8" Pedestal Glass Filler
FEATURES:
REPLACEABLE STAINLESS STEEL HEAD
MEETS NSF 61/SEC.9**
TAMPER PROOF VOLUME CONTROL
HANDLES BOTH PAPER & GLASS CUPS
NON-MARRING DELRIN PRONG
STAINLESS STEEL SEAT SCREW
STAINLESS STEEL STREAM STRAINER
**TESTED UNDER NSF-CSA ALLIANCE PROGRAM
SYSTEM LIMITS
TEMP: 40°F MIN. TO 140°F MAX.
PRESSURE: 100 PSI MAX. STATIC
2.2 GPM AT 80 PSI
SHIPPING WEIGHT
4.0 LBS
Download
Technical specification
Technical specification
Unique ref.
fisher_1007
Product family
Single Faucets
Product group
Glass Fillers
Type
Object (single object)
Date of publishing
2012-01-25
Edition number
1
Links
Links
Product url
http://www.fisher-mfg.com/categories/559/products
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
Region availability
North America
United States
Similar products
FontanaShowers
Dual Handle Stainless Steel Bathroom and Kitchen Sink Faucet
3.8
(
5
)
Download
FontanaShowers
Fontana Gold Brass Wall Mount Rainfall Ultra Thin Shower Head
4.8
(
6
)
Download
ABI Interiors
Elysian Pot Filler
3.5
(
11
)
Download
FontanaShowers
Fontana Cholet Floor Stand Gold Finish Bath Tub Faucet Dual Handle With Hand Shower
5.0
(
5
)
Download
Moen
7365 Align One-Handle High Arc Kitchen Faucet
Download
Kohler
K-8907 Kinlock™ Double lever handle service sink faucet with top-mount wall brace
Download