Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
fishermanufacturing/products/15e134d3-9d18-4642-b00c-1638bb10b3db
Home
Categories
Sanitary
Taps & Mixers
Pot Filler 8" AW (Wall Mount)
Available in United States
Fisher Manufacturing
Follow
Pot Filler 8" AW (Wall Mount)
FEATURES:
CONTROL VALVE
8" C/C ADJUSTABLE WALL MOUNT
ECCENTRICS ADJUST FROM 7-3/4" TO 8-1/4"
INTERNAL SPRING LOADED CHECK VALVES
SWIVELING SEAT DISKS
HOT SIDE STEM - RIGHT HAND
COLD SIDE STEM - LEFT HAND
STAINLESS STEEL SEATS
STAINLESS STEEL SEAT SCREWS
STAINLESS STEEL HANDLE SCREWS
360º TURNING RADIUS SWIVEL ELBOW
INLINE DUAL CHECK VALVE
ATMOSPHHERIC VENT
FOR IN-LINE CONTINUOUS PRESSURE APPLICATIONS
DOUBLE CHECK DESIGN
HOSE
60" LENGTH
STAINLESS STEEL END FITTINGS
STAINLESS STEEL EXTERNAL JACKET
BRAIDED USDA APPROVED FOODGRADE INTERNAL HOSE
POT FILLER VALVE
NON SCRATCHING/MARRING TUBE
5.00 GPM AT 80PSI
AERATED STREAM
SYSTEM LIMITS
TEMP: 40°F MIN. TO 140°F MAX.
PRESSURE: 200 PSI MAX. STATIC
SHIPPING WEIGHT
9.0 LBS
Download
Technical specification
Technical specification
Unique ref.
fisher_70939
Product family
Sanitary
Product group
Single Faucets
Type
Object (single object)
Date of publishing
2013-09-26
Edition number
1
Links
Links
Product url
http://www.fisher-mfg.com/categories/670/products
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
Region availability
North America
United States
Similar products
FontanaShowers
Fontana Gold Brass Wall Mount Rainfall Ultra Thin Shower Head
4.8
(
6
)
Download
FontanaShowers
Dual Handle Stainless Steel Bathroom and Kitchen Sink Faucet
3.8
(
5
)
Download
FontanaShowers
Fontana Cholet Floor Stand Gold Finish Bath Tub Faucet Dual Handle With Hand Shower
5.0
(
5
)
Download
ABI Interiors
Elysian Pot Filler
3.5
(
11
)
Download
Moen
7365 Align One-Handle High Arc Kitchen Faucet
Download
Kohler
K-8907 Kinlock™ Double lever handle service sink faucet with top-mount wall brace
Download