Publish your products
Art Weave by Fletco
Art Weave by Fletco
Art Weave by Fletco
Art Weave by Fletco

    Art Weave by Fletco

    Art Weave by Fletco® realizes the vision of combining the raw, patinated look of an industrial floor with the exceptional acoustic properties of a flat-woven carpet. The four different designs of this modular collection were inspired by both natural and manmade materials, such as stone and concrete, and are digitally printed on the hardwearing surface, where the underlying weave brings an added dimension to the rugged expression.

    Each expression comes in different colours – in four different tile sizes.

    Specification
    • Yarn: 100% PET Anvire®
      Carpet tiles: 100x100, 50x100, 25x100 and 50x50 cm

      Colours: 15
      Classification: 33 Commercial—heavy

      Environmental and Indoor health properties:

      • 100% free of PVC, Latex and bitumen
      • Manufactured in Denmark using 100% renewable wind energy

      Primary & secondary backing:
      Recycled Polyester (rPET – recycled plastic bottles)
      Glue: Latex free


    Technical specification
    • Unique ref.Art-Weave-by-Fletco
    • Product familyCarpet tiles
    • Product groupArt Weave by Fletco
    • TypeObject (single object)
    • Date of publishing2022-10-10
    • Edition number1
    Related
    • Material mainPolyester
    • Designed inDenmark
    • Manufactured inDenmark
    Classification
    • BIMobject CategoryFlooring - Carpets
    • IFC classificationFloor

    Region availability

    Asia Europe Oceania North America
    Bahrain
    Åland Islands
    Australia
    Canada
    China
    Albania
    New Zealand
    Greenland
    India
    Austria
    U.S. Virgin Islands
    Japan
    Belgium
    United States
    Kuwait
    Bosnia and Herzegovina
    Oman
    Bulgaria
    Qatar
    Croatia
    Saudi Arabia
    Cyprus
    South Korea
    Czech Republic
    Türkiye
    Denmark
    United Arab Emirates
    Estonia
    Yemen
    Faroe Islands
    Finland
    France
    Germany
    Greece
    Hungary
    Iceland
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City