Publish your products
Couture
Couture
Couture
Couture

    Couture

    This silky soft and exclusive velour quality is a true classic with exceptional acoustic properties due to the short, upright pile. Couture takes its name from the world of fashion, where velour is beloved, from Paris to Copenhagen, for its inherent tactility, weight and extravagance, which add a stunning expression to any interior or fashion statement.

    In addition to promoting good acoustics by dampening the sound of footfalls, Couture also brings a soft, nurturing tactile sense of bespoke luxury to business settings. The beautiful velour carpet forms a sensuous foundation that is a perfect complement for modern as well as more historical interiors. In a celebration of the multifaceted expressions of fashion, Couture comes in a wide range of inviting colours.

    Available in 13 luxurious colours from our warehouse. Custom colours available from +200 m2.

    Specification
    • Yarn: 100% PA66
      Broadloom:
      Approx. 400 cm
      Area rugs with edge binding:
      RS 100 series
      Carpet tiles:
      50x50, 25x100, 50x1000 and 100x100 cm
      Sebastian Wrong shapes:
      904, 909 and 914

      Colours: 13
      Special colours:
       Available from 200 m2
      Backing
      : EcoTex™ rPET / EcoTiles™ rPET
      Classification: 31 Commercial

      Environmental and Indoor health properties:

      • 100% free of PVC, Latex and bitumen
      • Manufactured in Denmark using 100% renewable wind energy

      Primary & secondary backing:
      Recycled Polyester (rPET – recycled plastic bottles)
      Glue: Latex free

    Technical specification
    • Unique ref.Couture
    • Product familyWall-to-wall carpet & carpet tiles
    • Product groupCouture
    • TypeObject (single object)
    • Date of publishing2022-10-10
    • Edition number1
    • Width (mm)4000
    Related
    • Material mainPolyamide
    • Designed inDenmark
    • Manufactured inDenmark
    Classification
    • BIMobject CategoryFlooring - Carpets
    • IFC classificationFloor

    Region availability

    Asia Europe Oceania North America
    Bahrain
    Åland Islands
    Australia
    Canada
    China
    Albania
    New Zealand
    Greenland
    India
    Austria
    U.S. Virgin Islands
    Japan
    Belgium
    United States
    Kuwait
    Bosnia and Herzegovina
    Oman
    Bulgaria
    Qatar
    Croatia
    Saudi Arabia
    Cyprus
    South Korea
    Czech Republic
    Türkiye
    Denmark
    United Arab Emirates
    Estonia
    Yemen
    Faroe Islands
    Finland
    France
    Germany
    Greece
    Hungary
    Iceland
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City