Publish your products
Ex-dono Quartet
Ex-dono Quartet
Ex-dono Quartet
Ex-dono Quartet
Ex-dono Quartet

    Ex-dono Quartet

    Ex-Dono Quartet is a contract carpet that combines wearability and good acoustic properties with an expression of natural poetry. The coarse pile is tufted in a staggered pattern full of artistic vigour and details, as if the carpet were a flowery meadow in all its poetic exuberance, with flowers and grasses representing the rich diversity of life.

    The organic appearance of the carpet is underscored with muted tone-on-tone colourways. This gives Ex-Dono Quartet a beautiful, mottled expression that adds subtle character to historical architectural interiors as well as new builds. Thanks to the high, tufted pile, the carpet is soft underfoot and noise-dampening. Available as broadloom and as square carpet tiles.

    Available in 16 classic colours. Custom colours available from 200+ m2. Felt backing from +200 m2.

    Ex-dono Quartet is also available as an area rug with a variety of rug binding options and as modular carpet tiles.

    Specification
    • Yarn: 100% PA66 Antron®
      Broadloom:
      Approx. 400 cm
      Area rugs with edge binding:
      RS 100 series
      Carpet tiles:
      50x50, 25x100, 50x1000 and 100x100 cm
      Sebastian Wrong shapes:
      904, 909 and 914

      Colours: 16
      Special colours:
       Available from 200 m2
      Acoustic backing (SilentBac):
       Available from 200 m2
      Classification: 33 Commercial—heavy

      Environmental and Indoor health properties:

      • 100% free of PVC, Latex and bitumen
      • Manufactured in Denmark using 100% renewable wind energy

      Primary & secondary backing:
      Recycled Polyester (rPET – recycled plastic bottles)
      Glue: Latex free

    Technical specification
    • Unique ref.Ex-dono-Quartet
    • Product familyWall-to-wall carpet & carpet tiles
    • Product groupEx-dono Quartet
    • TypeObject (single object)
    • Date of publishing2022-10-10
    • Edition number1
    • Width (mm)4000
    Related
    • Material mainPolyamide
    • Designed inDenmark
    • Manufactured inDenmark
    Classification
    • BIMobject CategoryFlooring - Carpets
    • IFC classificationFloor

    Region availability

    Asia Europe Oceania North America
    Bahrain
    Åland Islands
    Australia
    Canada
    China
    Albania
    New Zealand
    Greenland
    India
    Austria
    U.S. Virgin Islands
    Japan
    Belgium
    United States
    Kuwait
    Bosnia and Herzegovina
    Oman
    Bulgaria
    Qatar
    Croatia
    Saudi Arabia
    Cyprus
    South Korea
    Czech Republic
    Türkiye
    Denmark
    United Arab Emirates
    Estonia
    Yemen
    Faroe Islands
    Finland
    France
    Germany
    Greece
    Hungary
    Iceland
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City