Publish your products
Stellar
Stellar
Stellar

    Stellar

    Stellar is the new star of the floor. We have been inspired by the mystery of space and the creation of celestial bodies in the product development of Stellar's structure. Our patented LockTiles® carpet tile concept allows Stellar to be installed in the same direction with minimal visible joints.

    Available as LockTiles® – our patented carpet tile concept for virtually invisible seams that creates a convincingly homogeneous floor appearance – as well as ZigZag-Tiles® and modular carpet tiles.

    Available in 9 well-balanced colours. Custom colours available from 200+ m2.

    Stellar LockTiles® is winner of iF Design Award 2024.

    Specification
    • Yarn: 100% PA6 Econyl®
      Broadloom: Approx. 400 cm
      LockTiles® and ZigZag-Tiles®: 50x50 cm
      Carpet tiles:
      50x50, 25x100, 50x1000 and 100x100 cm
      Sebastian Wrong shapes:
      904, 909 and 914

      Colours: 9
      Special colours:
       Available from 200 m2
      Acoustic backing (SilentBac):
       Available from 200 m2
      Classification: 33 Commercial—heavy

      Environmental and Indoor health properties:

      • 100% free of PVC, Latex and bitumen
      • Manufactured in Denmark using 100% renewable wind energy

      Primary & secondary backing:
      Recycled Polyester (rPET – recycled plastic bottles)
      Glue: Latex free

    Technical specification
    • Unique ref.stellar
    • Product familyCarpet tiles
    • Product groupStellar
    • TypeObject (single object)
    • Date of publishing2023-10-02
    • Edition number1
    Related
    • Material mainPolyamide
    • Designed inDenmark
    • Manufactured inDenmark
    Classification
    • BIMobject CategoryFlooring - Carpets
    • IFC classificationFloor

    Region availability

    Asia Europe Oceania North America
    Bahrain
    Åland Islands
    Australia
    Canada
    China
    Albania
    New Zealand
    Greenland
    India
    Austria
    U.S. Virgin Islands
    Japan
    Belgium
    United States
    Kuwait
    Bosnia and Herzegovina
    Oman
    Bulgaria
    Qatar
    Croatia
    Saudi Arabia
    Cyprus
    South Korea
    Czech Republic
    Türkiye
    Denmark
    United Arab Emirates
    Estonia
    Yemen
    Faroe Islands
    Finland
    France
    Germany
    Greece
    Hungary
    Iceland
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    United Kingdom
    Vatican City