Publish your products
MEDICARE basinmixer with long spout
MEDICARE basinmixer with long spout
MEDICARE basinmixer with long spout

    MEDICARE basinmixer with long spout

    Hospital basin mixer with strong focus on hygiene, accessibility and durability. Chrome.

    Chrome, Long spout, Soft PEX®. Art.no: 3250-4010 RSK  8325274 NRF 4300091

    Chrome, Long spout, CU-pipes. Art.no: 3250-4110 RSK 8325275 NRF 4300092

    The products in our FM Mattsson MEDICARE collection is developed to meet the specific needs of the healthcare sector and make daily life easier for people with reduced mobility and orientation capacity. The unique thing about the washbasin mixers are the safe and useful solutions in the product‘s design. Everything from its round shape for easier cleaning to longer lever, clear color markings and extended pipes. The fact that the beam collector is angled at 32 degrees also facilitates accessibility for the user. MEDICARE is the serie that offers safe, durable and accessible products in a stylish and popular design. Hospital washbasin mixers meet our customers‘ requirements.

    Specification
    • •

      • EcoSafe® mixer
      • Cold Start
      • Ceramic cartridge with soft closing function
      • Lever: 179 mm
      • Adjustable flow control and temperature limiter
      • Aerator without air admixture, constant flow 6 l/min at 200–600 kPa, angled 32°
      • Connection pipes, chromed CU Ø10 mm
      • Extra long spout reduces risk of water jet spraying onto the basin’s waste. Spout projection 124 mm
      • Hygienic design, lever and mixer body without dividing lines
      • Lead Free material
      • Acoustic group 1 (ISO 3822)
      • Hole diameter Ø28-37 mm

       

    Technical specification
    • Unique ref.32504
    • Product familyBasin Mixers
    • Product groupMediCare
    • TypeObject (single object)
    • Date of publishing2021-03-11
    • Edition number1
    • Height (mm)85
    • Width (mm)265
    • Depth (mm)595
    Related
    • Material mainChrome
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)17
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationFlow Controller
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_60_75_08_54
    • Uniclass 2015 DescriptionMixers
    • CSI MasterFormat 2014 Code41 14 33
    • CSI MasterFormat 2014 TitleMixers
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City