Publish your products
9000XE Head shower kit 150 c/c
9000XE Head shower kit 150 c/c
9000XE Head shower kit 150 c/c
9000XE Head shower kit 150 c/c

    9000XE Head shower kit 150 c/c

    9000XE is a complete range for kitchens and bathrooms. The range is future-proofed with new energy-saving functions and flow rates and sustainable, lead-free materials that meet current legal and market requirements. The whole range is available in chrome or in brushed chrome – manufactured in Mora by professionals, for professionals and for aspiring professionals.

    9000XE products come in two finishes – chrome or brushed chrome. The material is durable and lead-free, and meets your project’s high sustainability requirements. We are highly committed to ensuring that our mixers have a long lifespan, whichever finish you choose. 9000XE fixed shower kits are a series of fixed shower kits in chrome or brushed chrome suitable for all types of showers and bathrooms.
    These mixers have carefully balanced pressure and temperature regulation, low weight, and noise absorbing as well as energy-saving functions. The fixed showers come with adjustable telescopic wall brackets, metal shower hoses and functions that ensure comfortable water pressure and a luxurious shower experience without wasting water. These fixed shower kits have double check valves for added safety and can be supplemented with a tub spout.

    9000XE fixed shower kit is a fixed shower kit in chrome or brushed chrome.
    The telescopic shower bar allows the wall bracket’s height to be adapted to the specific bathroom’s ceiling height, as well as to the user’s height and/or the preferred distance to the fixed shower head.

    Chrome. 150 c/c. Energyclass A. Flow; 8 l/min. Art.no: 8683-1500 RSK 8283219. NRF: 4304928. LVI: 6569790.

    Brushed chrome. 150 c/c. Energyclass A. Flow; 8 l/min. Art.no: 8683-1503. RSK: 8283221. NRF: 4304931. 

    Specification
      • Safety mixer 9000XE and head shower set 9000XE
      • With reversible headwork
      • Anti lime-scale head- and hand shower
      • Shower bar with slider and wall bracket with sealing
      • Shower pipe can be shortened if required
      • Wall bracket freely adjustable in height, 830–990 from connection and 50–100 mm from wall, 2x20 mm spacers included, with sealing, hidden pipe joint
      • Lead Free material
    Technical specification
    • Unique ref.868315XX
    • Product familyShowers
    • Product groupFM Mattsson 9000XE
    • TypeObject (single object)
    • Date of publishing2023-10-10
    • Edition number1
    • Height (mm)1580
    • Width (mm)273
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)4.75
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationFurnishing Element
    • ETIM CodeEC011329
    • ETIM NameShower mixing tap
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 17 19
    • OmniClass TitleShower Head Fixtures

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City