Publish your products
Bathyscafocus porthole - Central suspended fireplace
Bathyscafocus porthole - Central suspended fireplace

    Bathyscafocus porthole - Central suspended fireplace

    4.1 out of 5 stars4.1(11 reviews)

    Its name evokes bathyscaphes, the submersibles designed to explore the depths of the ocean. Spherical and suspended, its compact design extends this exploratory spirit through a timeless modernity.

    The Bathyscafocus porthole offers excellent thermal and environmental performance. Its safety glass preserves a clear and uninterrupted view of the flames.
    Specification
      • Glass wood‑burning fireplace
      • Rotating hearth
      • Ecodesign certified
      • Paint: matte black
      • Also available in Holographik, freestanding gas, and outdoor wood versions
      • Weight of the flue: 16kg / m
    Technical specification
    • Unique ref.bathyscafocus-porthole
    • Product familyCentral designer fireplace
    • Product groupSuspended
    • TypeObject (single object)
    • Date of publishing2020-06-15
    • Edition number1
    • Height (mm)810
    • Width (mm)700
    • Depth (mm)700
    Related
    • Material mainSteel
    • Material secondaryGlass
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)66
    Classification
    • BIMobject CategoryHVAC - Fireplaces
    • IFC classificationSpace Heater
    • Uniclass 2015 CodePr_70_60_82_30
    • Uniclass 2015 DescriptionFireplace hearths
    • CSI MasterFormat 2014 Code10 30 00
    • CSI MasterFormat 2014 TitleFireplaces and Stoves
    • OmniClass Number23-19 17 00
    • OmniClass TitleFireplaces

    Region availability

    Europe
    Austria
    Belgium
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Greece
    Hungary
    Iceland
    Ireland
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Slovakia
    Slovenia
    Spain
    United Kingdom