Publish your products
H+M Pendant 300

H+M Pendant 300

4.2 out of 5 stars4.2(9 reviews)

The H+M Pendant, designed by Christian Hvidt in 1976, is retro at its best with renewed design and technique. The new design has reduced the height of the pendant by 30 mm, and the new version appears light and adjusts to its environment. The technical renovation has resultet in a new shade and a circular lamp type, giving a pleasant and regular light diffusion. Available in white, black or graphite grey. With E27 base or LED.

Technical specification
  • Unique ref.5703646120518
  • Product familyIndoor
  • Product groupPendants & Chandeliers
  • TypeObject (single object)
  • Date of publishing2012-06-01
  • Edition number2
  • Height (mm)170
  • Width (mm)300
  • Depth (mm)300
Related
  • Material mainAluminium
  • Material secondaryPolycarbonate
  • Designed inDenmark
  • Manufactured inDenmark
  • Weight Net (Kg)1.8
Classification
  • BIMobject CategoryLighting - Pendants
  • IFC classificationLight Fixture
  • UNSPSC nameLamps and lightbulbs
  • UNSPSC code391016

Region availability

Europe
Denmark
Germany
Sweden