We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Square Interior 250x250

Unique ref.: 5703646400214
Brand: Focus Lighting
Product family: Indoor
Product group: Wall
Width (mm): 250
Height (mm): 250
Depth (mm): 80
Date of publishing: 2012-03-06
Edition number: 2
Type: Object (single object)
Download (8)
The exactness of perfect angles. Unyielding shapes. And yet an organic mood is born from this marriage of hard lines and soft light. A story unfolds between design and material. Simplicity liberates imagination.

Available in Black, Graphite grey, and Matt white. Available with E27 base or LED. Design: Schmidt Hammer Lassen design


Material main: Metal
Material secondary: Polycarbonate
Designed in: Denmark
Manufactured in: Denmark
Weight Net (Kg): 2

BIMobject Category: Lighting - Wall Mounted
IFC classification: Light Fixture
UNSPSC name: Lamps and lightbulbs
UNSPSC code: 391016
This product is available in:
Europe
  • Denmark
  • Germany
  • Sweden

All BIM objects are real products from real manufacturers confirmed and approved