We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Tema Sigten

Unique ref.: 5703646608290
Brand: Focus Lighting
Product family: Outdoor
Product group: Wall- & Ceiling
Width (mm): 330
Height (mm): 200
Depth (mm): 150
Date of publishing: 2012-06-08
Edition number: 2
Type: Object (single object)
Download (3)
The Tema Sigten is available in galvanised steel. Design: Niels Enevold


Material main: Metal
Material secondary: Polycarbonate
Designed in: Denmark
Manufactured in: Denmark
Weight Net (Kg): 4

BIMobject Category: Lighting - Outside
IFC classification: Light Fixture
UNSPSC name: Lamps and lightbulbs
UNSPSC code: 391016
This product is available in:
Europe
  • Denmark
  • Germany
  • Sweden

All BIM objects are real products from real manufacturers confirmed and approved