MINORCA CTFS
Minorca CTFS is a wall-hung gas boiler with sealed chamber and forced draught with instant dhw production
PLUS
- Compact dimension, only 250 mm deep
- LCD user interface with diagnostics
- Primary aluminium heat exchanger
- Ambient temperature probe supplied as standard
- Ambient temperature can be set from the boiler if an ambient probe is installed
Region availability
| Asia | South America | Oceania | Europe | Africa | North America |
|---|---|---|---|---|---|
Armenia | Argentina | Australia | Belarus | Algeria | British Virgin Islands |
Azerbaijan | Bolivia | New Zealand | Moldova | Egypt | Mexico |
China | Brazil | Serbia | Libya | Panama | |
Georgia | Chile | Ukraine | Morocco | Saint Pierre and Miquelon | |
Hong Kong | Colombia | Reunion | United States | ||
Iran | Ecuador | Senegal | |||
Iraq | Paraguay | South Africa | |||
Israel | Peru | Tunisia | |||
Jordan | Uruguay | ||||
Kazakhstan | Venezuela | ||||
Kyrgyzstan | |||||
Lebanon | |||||
Mongolia | |||||
Pakistan | |||||
Palestine | |||||
Saudi Arabia | |||||
Syria | |||||
Türkiye | |||||
Turkmenistan | |||||
United Arab Emirates | |||||
Uzbekistan |